1

SPEP - 209410SS

SMALL TWIST LATCH, LONG SLIDE, NO KEEPER, SS, TUMBLED

Manufacturer Sierra Pacific Engineering Products
Description SMALL TWIST LATCH, LONG SLIDE, NO KEEPER, SS, TUMBLED
Part Number 209410SS
Material Stainless Steel
Finish Tumbled Deburred
Type Tri-Shaped Base Long Slide
Size Small
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Size
1 209410SS SMALL TWIST LATCH, LONG SLIDE, NO KEEPER, SS, TUMBLED 209410SS Product Information .085 Stainless Steel Tumbled Deburred Tri-Shaped Base Long Slide Small
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Size
Product Description
Material: Stainless Steel
Finish: Tumbled Deburred
Type: Tri-Shaped Base Long Slide
Size: Small

Features:
  • A variety of keepers are available to suit your mounting specifications.
  • To operate latch, lift the wing and turn to activate slide in the latched or unlatched position.
  • Padlockable and Keylockable styles are available as a security option.
  • Latches may be customized depending on your application.


Industries:

Crating / Cases

Categories:
PRODUCTS / LATCHES / DRAW / TWIST
PRODUCTS / LATCHES / TWIST


SMALL TWIST LATCH, LONG SLIDE, NO KEEPER, SS, TUMBLED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page