1

SPEP - 2091LK

SMALL PADLOCKABLE TWIST LATCH, NO KEEPER , ZINC PLATED, BULK

Manufacturer Sierra Pacific Engineering Products
Description SMALL PADLOCKABLE TWIST LATCH, NO KEEPER , ZINC PLATED, BULK
Part Number 2091LK
Material Steel
Finish Zinc Plated
Type Padlockable
Size Small
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Size
1 2091LK SMALL PADLOCKABLE TWIST LATCH, NO KEEPER , ZINC PLATED, BULK 2091LK Product Information .1074 Steel Zinc Plated Padlockable Small
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Size
Product Description
Material: Steel
Finish: Zinc Plated
Type: Padlockable
Size: Small

Features:
  • Latches may be customized depending on your application.
  • Mounting holes may be customized, minimum order is required.
  • Padlockable and Keylockable styles are available as a security option.
  • To operate latch, lift the wing and turn to activate slide in the latched or unlatched position.


Industries:

Crating / Cases

Categories:
PRODUCTS / LATCHES / DRAW / TWIST
PRODUCTS / LATCHES / TWIST


SMALL PADLOCKABLE TWIST LATCH, NO KEEPER , ZINC PLATED, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page