1

SPEP - 408

SMALL PADDLE HANDLE, NON LOCKING, STAINLESS STEEL, HOLES, 30 DEG STANDARD BOLT

Manufacturer Sierra Pacific Engineering Products
Description SMALL PADDLE HANDLE, NON LOCKING, STAINLESS STEEL, HOLES, 30 DEG STANDARD BOLT
Part Number 408
Material Stainless Steel
Finish Polished, Hand
Type Paddle
Locking Non-Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 408 SMALL PADDLE HANDLE, NON LOCKING, STAINLESS STEEL, HOLES, 30 DEG STANDARD BOLT 408 Product Information .865 Stainless Steel Polished, Hand Paddle Non-Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Stainless Steel
Finish: Polished, Hand
Type: Paddle
Locking: Non-Locking

Features:
  • Non-locking junior paddle handle with a standard flanged bolt and four 0.193" diameter mounting holes
  • Die cast zinc bolt and stainless steel spring
  • Inside release knob available as part no. 4PL
  • Neoprene gasket available as part no. 400G
  • 2.75" x 3.88" suggested cut-out hole


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / PADDLE
PRODUCTS / LATCHES / RECESSED


SMALL PADDLE HANDLE, NON LOCKING, STAINLESS STEEL, HOLES, 30 DEG STANDARD BOLT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page