1

SPEP - 1120-01

SLOTTED FLUSH MOUNT QUARTER TURN LATCH, CHROME PLATED, NO CAM, ASSEMBLED

Manufacturer Sierra Pacific Engineering Products
Description SLOTTED FLUSH MOUNT QUARTER TURN LATCH, CHROME PLATED, NO CAM, ASSEMBLED
Part Number 1120-01
Plug Material Die Cast Zinc
Housing Material Die Cast Zinc
Plug Finish Chrome Plated
Type Slotted
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 1120-01 SLOTTED FLUSH MOUNT QUARTER TURN LATCH, CHROME PLATED, NO CAM, ASSEMBLED 1120-01 Product Information .155 Die Cast Zinc Die Cast Zinc Chrome Plated Chrome Plated Slotted
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Chrome Plated
Housing Finish: Chrome Plated
Type: Slotted

Features:
  • Tool actuated latches are a good choice for securing access to cabinets and enclosures.
  • Most latches have indicator for visual confirmation of latched or unlatched status.
  • Access tools are available and sold separately.
  • Latches feature an aesthetically pleasing low-profile style.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Quarter Turn Latches are a simple and affordable solution for protecting enclosures and cabinets.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


SLOTTED FLUSH MOUNT QUARTER TURN LATCH, CHROME PLATED, NO CAM, ASSEMBLED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page