1

SPEP - 41-00SST

SLOTTED ARROW PLUG QUARTER TURN LATCH, 316SS HOUSING AND PLUG, UL FACE SEAL & INTERNAL O-RINGS, 316SS BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description SLOTTED ARROW PLUG QUARTER TURN LATCH, 316SS HOUSING AND PLUG, UL FACE SEAL & INTERNAL O-RINGS, 316SS BODY NUT, NO CAM
Part Number 41-00SST
Plug Material 316SS
Housing Material 316SS
Plug Finish Polished, Hand
Type Slotted Arrow
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 41-00SST SLOTTED ARROW PLUG QUARTER TURN LATCH, 316SS HOUSING AND PLUG, UL FACE SEAL & INTERNAL O-RINGS, 316SS BODY NUT, NO CAM 41-00SST Product Information .1405 316SS 316SS Polished, Hand Polished, Hand Slotted Arrow
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: 316SS
Housing Material: 316SS
Plug Finish: Polished, Hand
Housing Finish: Polished, Hand
Type: Slotted Arrow

Features:
  • Tool actuated latches are a good choice for securing access to cabinets and enclosures.
  • Most latches have indicator for visual confirmation of latched or unlatched status.
  • Access tools are available and sold separately.
  • Latches feature an aesthetically pleasing low-profile style.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • O-rings and Face Gaskets assist in meeting environmental sealing.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


SLOTTED ARROW PLUG QUARTER TURN LATCH, 316SS HOUSING AND PLUG, UL FACE SEAL & INTERNAL O-RINGS, 316SS BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page