1

SPEP - 1194

SLAM LATCH, ZINC PLATED STEEL W/ DIE CAST BOLT

Manufacturer Sierra Pacific Engineering Products
Description SLAM LATCH, ZINC PLATED STEEL W/ DIE CAST BOLT
Part Number 1194
Material Steel
Finish Zinc Plated
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1194 SLAM LATCH, ZINC PLATED STEEL W/ DIE CAST BOLT 1194 Product Information .4288 Steel Zinc Plated N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: N/A

Features:
  • Flush slam latches provide a sleek styling with recessed handle and concealed mounting holes for minimal protrusion.
  • Mounting dimensions and spacing are dependent on panel thickness range (see catalog page for details).
  • Slam latches have a strong engagement with push to close convenience.
  • Zinc plated parts are perfect for those looking for extra corrosion resistance without the expense of stainless steel.


Industries:

RV
Truck / Trailer

Categories:
PRODUCTS / LATCHES / BOLT
PRODUCTS / LATCHES / SLAM


SLAM LATCH, ZINC PLATED STEEL W/ DIE CAST BOLT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page