1

SPEP - 6-13WT

SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .675 TO .875

Manufacturer Sierra Pacific Engineering Products
Description SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .675 TO .875
Part Number 6-13WT
Material Plastic
Finish White
Type Slam
Locking Non-Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 6-13WT SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .675 TO .875 6-13WT Product Information .14 Plastic White Slam Non-Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Plastic
Finish: White
Type: Slam
Locking: Non-Locking

Features:
  • Flush slam latches provide a sleek styling with recessed handle and concealed mounting holes for minimal protrusion.
  • Plastic latches are impervious to corrosion, making them suitable for a variety of applications.
  • Plastic latches have UV stabilizers which offer high UV protection for outdoor usage.
  • Mounting bracket and spacing are dependent on panel thickness range (see catalog page for details).
  • Slam latches have a strong engagement with push to close convenience.


Industries:

Electronic Enclosures
HVAC
Marine

Categories:
PRODUCTS / LATCHES / RECESSED
PRODUCTS / LATCHES / SLAM


SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .675 TO .875
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page