1

SPEP - 6-12WT

SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .475 TO .675

Manufacturer Sierra Pacific Engineering Products
Description SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .475 TO .675
Part Number 6-12WT
Material Plastic
Finish White
Type Non-Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 6-12WT SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .475 TO .675 6-12WT Product Information .3 Plastic White Non-Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: White
Type: Non-Locking

Features:
  • Flush slam latches provide a sleek styling with recessed handle and concealed mounting holes for minimal protrusion.
  • Plastic latches are impervious to corrosion, making them suitable for a variety of applications.
  • Plastic latches have UV stabilizers which offer high UV protection for outdoor usage.
  • Latches are available with either black or white finish.
  • Slam latches have a strong engagement with push to close convenience.


Industries:

Electronic Enclosures
HVAC
Marine

Categories:
PRODUCTS / LATCHES / RECESSED
PRODUCTS / LATCHES / SLAM


SLAM LATCH, FLUSH MOUNT, NON-LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .475 TO .675
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page