1

SPEP - 6-10SST

SLAM LATCH, FLUSH MOUNT, NON-LOCKING, 316SS, HAND POLISHED WITH STRIKE, PANEL THICKNESS RANGE .079 TO .276

Manufacturer Sierra Pacific Engineering Products
Description SLAM LATCH, FLUSH MOUNT, NON-LOCKING, 316SS, HAND POLISHED WITH STRIKE, PANEL THICKNESS RANGE .079 TO .276
Part Number 6-10SST
Material Stainless Steel
Finish Electropolished
Type Non-Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 6-10SST SLAM LATCH, FLUSH MOUNT, NON-LOCKING, 316SS, HAND POLISHED WITH STRIKE, PANEL THICKNESS RANGE .079 TO .276 6-10SST Product Information .501 Stainless Steel Electropolished Non-Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Electropolished
Type: Non-Locking

Features:
  • Flush slam latches provide a sleek styling with recessed handle and concealed mounting holes for minimal protrusion
  • Mounting bracket and spacing are dependent on panel thickness range (see catalog page for details).
  • Slam latches have a strong engagement with push to close convenience.
  • 316SS slam latches do not require plating to provide superior corrosion resistance making them ideal for corrosion protection
  • Latches come hand polished to a high luster for a bright, appealing finish.


Categories:
PRODUCTS / LATCHES / RECESSED
PRODUCTS / LATCHES / SLAM


SLAM LATCH, FLUSH MOUNT, NON-LOCKING, 316SS, HAND POLISHED WITH STRIKE, PANEL THICKNESS RANGE .079 TO .276
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page