1

SPEP - 6-10WTCH751

SLAM LATCH, FLUSH MOUNT, LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .040 TO .275, CH751 KEY CODE

Manufacturer Sierra Pacific Engineering Products
Description SLAM LATCH, FLUSH MOUNT, LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .040 TO .275, CH751 KEY CODE
Part Number 6-10WTCH751
Material Plastic
Finish White
Type Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 6-10WTCH751 SLAM LATCH, FLUSH MOUNT, LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .040 TO .275, CH751 KEY CODE 6-10WTCH751 Product Information .219 Plastic White Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: White
Type: Locking

Features:
  • Flush slam latches provide a sleek styling with recessed handle and concealed mounting holes for minimal protrusion.
  • Plastic latches are impervious to corrosion, making them suitable for a variety of applications.
  • Plastic latches have UV stabilizers which offer high UV protection for outdoor usage.
  • Latches are available with either black or white finish.
  • Mounting bracket and spacing are dependent on panel thickness range (see catalog page for details).
  • Lock cylinder with key code CH751 inlaid into the handle to defend against unauthorized access.


Industries:

Electronic Enclosures
HVAC
Marine

Categories:
PRODUCTS / LATCHES / RECESSED
PRODUCTS / LATCHES / SLAM


SLAM LATCH, FLUSH MOUNT, LOCKING, WHITE PLASTIC WITH STRIKE, PANEL THICKNESS RANGE .040 TO .275, CH751 KEY CODE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page