1

SPEP - L800

SLAM ACTION STRIKE, DIE CAST, THREADED MOUNTING STUD, YELLOW ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description SLAM ACTION STRIKE, DIE CAST, THREADED MOUNTING STUD, YELLOW ZINC PLATED
Part Number L800
Material Die Cast Zinc
Finish Zinc Plated
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 L800 SLAM ACTION STRIKE, DIE CAST, THREADED MOUNTING STUD, YELLOW ZINC PLATED L800 Product Information .366 Die Cast Zinc Zinc Plated N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Zinc Plated
Type: N/A

Features:
  • Slam action strike latch with (2) 1/4-20 threaded mounting holes countersunk on both sides
  • Accepts .375" diameter rod
  • Strikes are made from yellow zinc plated die cast zinc.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / BOLT
PRODUCTS / LATCHES / SLAM


SLAM ACTION STRIKE, DIE CAST, THREADED MOUNTING STUD, YELLOW ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page