1

SPEP - 486RH-751

SINGLE POINT T-HANDLE, LOCKING, CH751, RIGHT HAND, WELD STUDS, CLEAR ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description SINGLE POINT T-HANDLE, LOCKING, CH751, RIGHT HAND, WELD STUDS, CLEAR ZINC PLATED
Part Number 486RH-751
Material Steel
Finish Zinc Plated
Type Folding T
Locking Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 486RH-751 SINGLE POINT T-HANDLE, LOCKING, CH751, RIGHT HAND, WELD STUDS, CLEAR ZINC PLATED 486RH-751 Product Information 1.25 Steel Zinc Plated Folding T Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Steel
Finish: Zinc Plated
Type: Folding T
Locking: Locking

Features:
  • Flush T-handles are great for a variety of industries such as HVAC, Telecommunications, Aerospace and enclosures.
  • T-handles are designed to be flush mounted for a clean and aesthetically pleasing look.
  • T-handles provide a convenient grip for easy opening action.
  • Key lockable paddle handles are available for when extra security is needed.
  • Handle are made from stamped steel with a zinc plated finish.
  • Rear mounted handles provide a sleek look while keeping mounting hardware out of view.


Industries:

Electronic Enclosures
Truck / Trailer

Categories:
PRODUCTS / HANDLES / T HANDLES / FOLDING T HANDLES
PRODUCTS / LATCHES / RECESSED


SINGLE POINT T-HANDLE, LOCKING, CH751, RIGHT HAND, WELD STUDS, CLEAR ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page