1

SPEP - 730-04

SAFETY LOCK KIT WITH 36.000" LONG CONNECTING RODS, BULK

Manufacturer Sierra Pacific Engineering Products
Description SAFETY LOCK KIT WITH 36.000" LONG CONNECTING RODS, BULK
Part Number 730-04
Material Steel
Finish Zinc Plated
Type Heavy Duty Three Point Door Kits
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 730-04 SAFETY LOCK KIT WITH 36.000" LONG CONNECTING RODS, BULK 730-04 Product Information 11.363 Steel Zinc Plated Heavy Duty Three Point Door Kits
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Heavy Duty Three Point Door Kits

Features:
  • Kit is a three point door latch with 1/2" square shaft.
  • Three point center case allows the inside handle to override the outside handle, even if outside handle is jammed.
  • All parts are zinc plated and may be ordered separately.
  • Latch kit accepts handles with .500" sq. shaft, see catalog for handle selection.
  • Kit is available in 316SS and in different lengths.
  • Connecting rods are 36" long.


Industries:

Electronic Enclosures
Truck / Trailer

Categories:
PRODUCTS / LATCHES / MULTI-POINT


SAFETY LOCK KIT WITH 36.000" LONG CONNECTING RODS, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page