1

SPEP - 220-450SS

RUBBER T-HANDLE DRAW LATCH, XL, 5.13 WHEN LATCHED, SS SHORT KEEPER, PASSIVATED

Manufacturer Sierra Pacific Engineering Products
Description RUBBER T-HANDLE DRAW LATCH, XL, 5.13 WHEN LATCHED, SS SHORT KEEPER, PASSIVATED
Part Number 220-450SS
T-Handle Material EPDM
T-Handle Finish Smooth, Black
Base & Keeper Material 304SS
Base & Keeper Finish Passivated
Size Extra Large
Keeper Style Short
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) T-Handle Material T-Handle Finish Base & Keeper Material Base & Keeper Finish Size Keeper Style
1 220-450SS RUBBER T-HANDLE DRAW LATCH, XL, 5.13 WHEN LATCHED, SS SHORT KEEPER, PASSIVATED 220-450SS Product Information .343 EPDM Smooth, Black 304SS Passivated Extra Large Short
Part Number
Description
Unit Weight (lbs)
T-Handle Material
T-Handle Finish
Base & Keeper Material
Base & Keeper Finish
Size
Keeper Style
Product Description
T-Handle Material: EPDM
T-Handle Finish: Smooth, Black
Base & Keeper Material: 304SS
Base & Keeper Finish: Passivated
Size: Extra Large
Keeper Style: Short

Features:
  • Our flexible draw latches are available with Stainless Steel or Plastic Base and Keepers.
  • Assorted sizes and Heavy Duty latches are available.
  • These latches are vibration resistant.
  • Components are made of non-corrosive materials.
  • Flexible draw latches are also referred to as Hood Latches.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / DRAW / RUBBER PULL
PRODUCTS / LATCHES / Rubber_T_Handle


RUBBER T-HANDLE DRAW LATCH, XL, 5.13 WHEN LATCHED, SS SHORT KEEPER, PASSIVATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page