1

SPEP - 220-350SS

RUBBER T-HANDLE DRAW LATCH, LARGE, SS SHORT KEEPER, PASSIVATED

Manufacturer Sierra Pacific Engineering Products
Description RUBBER T-HANDLE DRAW LATCH, LARGE, SS SHORT KEEPER, PASSIVATED
Part Number 220-350SS
T-Handle Material EPDM
T-Handle Finish Smooth, Black
Base & Keeper Material 304SS
Base & Keeper Finish Passivated
Size Large
Keeper Style Short
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) T-Handle Material T-Handle Finish Base & Keeper Material Base & Keeper Finish Size Keeper Style
1 220-350SS RUBBER T-HANDLE DRAW LATCH, LARGE, SS SHORT KEEPER, PASSIVATED 220-350SS Product Information .1883 EPDM Smooth, Black 304SS Passivated Large Short
Part Number
Description
Unit Weight (lbs)
T-Handle Material
T-Handle Finish
Base & Keeper Material
Base & Keeper Finish
Size
Keeper Style
Product Description
T-Handle Material: EPDM
T-Handle Finish: Smooth, Black
Base & Keeper Material: 304SS
Base & Keeper Finish: Passivated
Size: Large
Keeper Style: Short

Features:
  • These latches are vibration resistant.
  • Flexible draw latches are also referred to as Hood Latches.
  • Components are made of non-corrosive materials.
  • Our flexible draw latches are available with Stainless Steel or Plastic Base and Keepers.


Industries:

Truck / Trailer

Categories:
PRODUCTS / LATCHES / DRAW / RUBBER PULL
PRODUCTS / LATCHES / Rubber_T_Handle


RUBBER T-HANDLE DRAW LATCH, LARGE, SS SHORT KEEPER, PASSIVATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page