1

SPEP - 702-06

ROD GUIDE, PLASTIC, 1.25 HEIGHT, BLACK

Manufacturer Sierra Pacific Engineering Products
Description ROD GUIDE, PLASTIC, 1.25 HEIGHT, BLACK
Part Number 702-06
Material Plastic
Finish Black
Type Rods and Rod Guides
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 702-06 ROD GUIDE, PLASTIC, 1.25 HEIGHT, BLACK 702-06 Product Information .03 Plastic Black Rods and Rod Guides
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: Black
Type: Rods and Rod Guides

Features:
  • For use with flat connecting rods used with swing handle rod control systems.
  • Keeps rods in the proper positioning when activating 2-point or 3-point latching systems.
  • Black plastic material is impervious to corrosion making them suitable for all applications.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / SWING HANDLES / CAM OPERATED


ROD GUIDE, PLASTIC, 1.25 HEIGHT, BLACK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page