1

SPEP - 702-01

ROD GUIDE, CLEAR ZINC PLATED, STAGGERED HOLES

Manufacturer Sierra Pacific Engineering Products
Description ROD GUIDE, CLEAR ZINC PLATED, STAGGERED HOLES
Part Number 702-01
Material Steel
Finish Zinc Plated
Type Cabinet Latch Individual Components
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 702-01 ROD GUIDE, CLEAR ZINC PLATED, STAGGERED HOLES 702-01 Product Information .081 Steel Zinc Plated Cabinet Latch Individual Components
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Cabinet Latch Individual Components

Features:
  • For use with flat connecting rods used with swing handle rod control systems.
  • Keeps rods in the proper positioning when activating 2-point or 3-point latching systems.
  • Black plastic material is impervious to corrosion making them suitable for all applications.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / MULTI-POINT
PRODUCTS / NEMA JIC / CABINET LATCHES


ROD GUIDE, CLEAR ZINC PLATED, STAGGERED HOLES
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page