1
Sierra Pacific Engineering Products

SPEP - J2003

RIGHT HAND TABLE BRACE, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description RIGHT HAND TABLE BRACE, ZINC PLATED
Part Number J2003
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 J2003 RIGHT HAND TABLE BRACE, ZINC PLATED J2003 Product Information .304 Steel Zinc Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Steel
Finish: Zinc Plated

Features:
  • Table braces are great for both new and replacement applications.
  • Table brace is right handed and is made from zinc plated steel.

Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products