1

SPEP - J2088SS

QUICK RELEASE HINGE W/MOUNTING HDW, SS, 8-32 SCREWS, NO C-CLIP REQUIRED

Manufacturer Sierra Pacific Engineering Products
Description QUICK RELEASE HINGE W/MOUNTING HDW, SS, 8-32 SCREWS, NO C-CLIP REQUIRED
Part Number J2088SS
Material Stainless Steel
Finish Mill
Type Take Apart
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 J2088SS QUICK RELEASE HINGE W/MOUNTING HDW, SS, 8-32 SCREWS, NO C-CLIP REQUIRED J2088SS Product Information .14 Stainless Steel Mill Take Apart
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Mill
Type: Take Apart

Features:
  • Electrical box hinge assembly kits are ideal for NEMA and JIC enclosures.
  • Box hinge kit comes with a quick release pin sold separately as part number X127-03.
  • For a proper seal between leaf, box and bracket, the through holes on the electrical box must be .234"-.236" diameter.
  • All components can be purchased separately.
  • Leaves, screws and pin are made from mill finished stainless steel.
  • Utility bracket is made from zinc plated steel and sealing washer is smooth nylon.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / HINGES / NEMA - ENCLOSURE
PRODUCTS / NEMA JIC / ENCLOSURE HINGES


QUICK RELEASE HINGE W/MOUNTING HDW, SS, 8-32 SCREWS, NO C-CLIP REQUIRED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page