1

SPEP - 91-12BK

PULL, FLUSH, SMALL, SNAP-IN PLASTIC, BLACK, FOR PANEL THICKNESS .085 - .100, UL94-HB

Manufacturer Sierra Pacific Engineering Products
Description PULL, FLUSH, SMALL, SNAP-IN PLASTIC, BLACK, FOR PANEL THICKNESS .085 - .100, UL94-HB
Part Number 91-12BK
Material Plastic
Finish Black
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 91-12BK PULL, FLUSH, SMALL, SNAP-IN PLASTIC, BLACK, FOR PANEL THICKNESS .085 - .100, UL94-HB 91-12BK Product Information .033 Plastic Black
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Plastic
Finish: Black

Features:
  • Plastic pull handles are impervious to corrosion, making them suitable for a variety of applications.
  • Plastic pull handles offer high impact strength.
  • Flush mount pull handle easily snaps into place, eliminating the need for fasteners or mounting hardware.
  • Pull handles typically are used to open and close drawers, doors and other applications.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / PULLS / FLUSH


PULL, FLUSH, SMALL, SNAP-IN PLASTIC, BLACK, FOR PANEL THICKNESS .085 - .100, UL94-HB
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page