1

SPEP - 41-08P

PLASTIC THUMB PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description PLASTIC THUMB PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM
Part Number 41-08P
Material Plastic
Finish Smooth, Black
Type Quarter Turn
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 41-08P PLASTIC THUMB PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM 41-08P Product Information .148 Plastic Smooth, Black Quarter Turn
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: Smooth, Black
Type: Quarter Turn

Features:
  • Knob rotates 90 degrees, in either clockwise or counterclockwise direction.
  • Knobs style quarter turns are easy to operate, making them ideal for multi-point latching.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Quarter Turn Latches are a simple and affordable solution for protecting enclosures and cabinets.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


PLASTIC THUMB PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page