1

SPEP - 31ZN-01

PANEL LATCH, LARGE, SLOTTED HEAD, STRAIGHT CAM, .38 - 1.25 GRIP, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description PANEL LATCH, LARGE, SLOTTED HEAD, STRAIGHT CAM, .38 - 1.25 GRIP, ZINC PLATED
Part Number 31ZN-01
Material Steel
Finish Zinc Plated
Type Tool Activated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 31ZN-01 PANEL LATCH, LARGE, SLOTTED HEAD, STRAIGHT CAM, .38 - 1.25 GRIP, ZINC PLATED 31ZN-01 Product Information .2958 Steel Zinc Plated Tool Activated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Tool Activated

Features:
  • Large panel latches with adjustable grip.
  • Panel latch is assembled with straight cam.
  • Grip range: 0.13" min. - 0.38" max.


Industries:

Bus
Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / COMPRESSION / PANEL
PRODUCTS / LATCHES / PAWL / ADJUSTABLE GRIP


PANEL LATCH, LARGE, SLOTTED HEAD, STRAIGHT CAM, .38 - 1.25 GRIP, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page