1

SPEP - 2146SS-L

OVER CENTER LATCH, SPRING LOADED, WIRE SEALING, 1.50 LONG, SS, PASSIVATED, NO STRIKE

Manufacturer Sierra Pacific Engineering Products
Description OVER CENTER LATCH, SPRING LOADED, WIRE SEALING, 1.50 LONG, SS, PASSIVATED, NO STRIKE
Part Number 2146SS-L
Material 304SS
Finish Passivated
Spring Loaded Spring Loaded
Padlockable Non-Padlockable
Type Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Spring Loaded Padlockable Type
1 2146SS-L OVER CENTER LATCH, SPRING LOADED, WIRE SEALING, 1.50 LONG, SS, PASSIVATED, NO STRIKE 2146SS-L Product Information .1049 304SS Passivated Spring Loaded Non-Padlockable Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Spring Loaded
Padlockable
Type
Product Description
Material: 304SS
Finish: Passivated
Spring Loaded: Spring Loaded
Padlockable: Non-Padlockable
Type: Medium

Features:
  • Spring loaded over center latches are also available for a more secure compression.
  • Padlockable tabs and bases are also available for when additional security is required.
  • Over center latches have a curved catch which provides tension along with shock absorption.
  • We offer a variety of catches, keepers and tabs to meet customer's needs.
  • Over center latches come in both steel and stainless steel options.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


OVER CENTER LATCH, SPRING LOADED, WIRE SEALING, 1.50 LONG, SS, PASSIVATED, NO STRIKE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page