1

SPEP - 2148ZN-L

OVER CENTER LATCH, SPRING LOADED, PADLOCKABLE, 1.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE

Manufacturer Sierra Pacific Engineering Products
Description OVER CENTER LATCH, SPRING LOADED, PADLOCKABLE, 1.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE
Part Number 2148ZN-L
Material Steel
Finish Zinc Plated
Spring Loaded Spring Loaded
Padlockable Padlockable
Type Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Spring Loaded Padlockable Type
1 2148ZN-L OVER CENTER LATCH, SPRING LOADED, PADLOCKABLE, 1.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE 2148ZN-L Product Information .093 Steel Zinc Plated Spring Loaded Padlockable Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Spring Loaded
Padlockable
Type
Product Description
Material: Steel
Finish: Zinc Plated
Spring Loaded: Spring Loaded
Padlockable: Padlockable
Type: Medium

Features:
  • Latches with lever tabs pointed up are easier to grasp and open.
  • Latches with lever tabs pointed down prevents accidental openings.
  • Over center latches are great for HVAC, marine, medical, industrial machinery, construction vehicles, enclosures and more.
  • Over center latches have a curved catch which provides tension along with shock absorption.
  • Padlockable tabs and bases are also available for when additional security is required.
  • Latch and keepers must be on the same mounting plane.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


OVER CENTER LATCH, SPRING LOADED, PADLOCKABLE, 1.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page