1

SPEP - 2144ZN-L

OVER CENTER LATCH, SPRING LOADED, 2.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE

Manufacturer Sierra Pacific Engineering Products
Description OVER CENTER LATCH, SPRING LOADED, 2.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE
Part Number 2144ZN-L
Material Steel
Finish Zinc Plated
Spring Loaded Spring Loaded
Padlockable Non-Padlockable
Type Large
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Spring Loaded Padlockable Type
1 2144ZN-L OVER CENTER LATCH, SPRING LOADED, 2.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE 2144ZN-L Product Information .1 Steel Zinc Plated Spring Loaded Non-Padlockable Large
Part Number
Description
Unit Weight (lbs)
Material
Finish
Spring Loaded
Padlockable
Type
Product Description
Material: Steel
Finish: Zinc Plated
Spring Loaded: Spring Loaded
Padlockable: Non-Padlockable
Type: Large

Features:
  • Spring loaded over center latches are also available for a more secure compression.
  • Padlockable tabs and bases are also available for when additional security is required.
  • Latch and keepers must be on the same mounting plane.
  • Latches with lever tabs pointed up are easier to grasp and open.
  • Latches with lever tabs pointed down prevents accidental openings.
  • Over center latches come in both steel and stainless steel options.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


OVER CENTER LATCH, SPRING LOADED, 2.50 LONG CATCH, STEEL, ZINC PLTD, NO STRIKE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page