1

SPEP - 497SS-R

MULTI POINT PADLOCKABLE FOLDING T-HANDLE, ADJUSTABLE ROLLER CAM, KEY LOCKING, CH501, SS POLISHED PAN, CHROME PLATED T, RIGHT HAND

Manufacturer Sierra Pacific Engineering Products
Description MULTI POINT PADLOCKABLE FOLDING T-HANDLE, ADJUSTABLE ROLLER CAM, KEY LOCKING, CH501, SS POLISHED PAN, CHROME PLATED T, RIGHT HAND
Part Number 497SS-R
Material Stainless Steel
Finish Polished, Hand
Type Folding T
Locking Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 497SS-R MULTI POINT PADLOCKABLE FOLDING T-HANDLE, ADJUSTABLE ROLLER CAM, KEY LOCKING, CH501, SS POLISHED PAN, CHROME PLATED T, RIGHT HAND 497SS-R Product Information 1.189 Stainless Steel Polished, Hand Folding T Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Stainless Steel
Finish: Polished, Hand
Type: Folding T
Locking: Locking

Features:
  • Rear mounted handles provide a sleek look while keeping mounting hardware out of view.
  • Handle is polished 304SS for superior protection from the elements.
  • Flush T-handles are great for a variety of industries such as HVAC, Telecommunications, Aerospace and enclosures.
  • T-handles are designed to be flush mounted for a clean and aesthetically pleasing look.
  • T-handles provide a convenient grip for easy opening action.
  • T-handles come in a variety of styles and sizes to meet a vast amount of enclosures.


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / T HANDLES / FOLDING T HANDLES
PRODUCTS / LATCHES / RECESSED


MULTI POINT PADLOCKABLE FOLDING T-HANDLE, ADJUSTABLE ROLLER CAM, KEY LOCKING, CH501, SS POLISHED PAN, CHROME PLATED T, RIGHT HAND
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page