1

SPEP - 208907

MEDIUM TWIST LATCH, SPRING LOADED, HEX STUD, NO KEEPER, ZINC PLATED, LOCKING, KEYED DIFFERENT

Manufacturer Sierra Pacific Engineering Products
Description MEDIUM TWIST LATCH, SPRING LOADED, HEX STUD, NO KEEPER, ZINC PLATED, LOCKING, KEYED DIFFERENT
Part Number 208907
Material Steel
Finish Zinc Plated
Type Hex Cam
Size Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Size
1 208907 MEDIUM TWIST LATCH, SPRING LOADED, HEX STUD, NO KEEPER, ZINC PLATED, LOCKING, KEYED DIFFERENT 208907 Product Information .49 Steel Zinc Plated Hex Cam Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Size
Product Description
Material: Steel
Finish: Zinc Plated
Type: Hex Cam
Size: Medium

Features:
  • Twist latches are also known as Rotary Draw Latches or Butterfly Latches.
  • Twist latches are commonly used on Cases, HVAC and Industrial Enclosures.
  • Padlockable and Keylockable styles are available as a security option.
  • Latches may be customized depending on your application.
  • To operate latch, lift the wing and turn to activate slide in the latched or unlatched position.


Industries:

Crating / Cases
Electronic Enclosures

Categories:
PRODUCTS / LATCHES / TWIST


MEDIUM TWIST LATCH, SPRING LOADED, HEX STUD, NO KEEPER, ZINC PLATED, LOCKING, KEYED DIFFERENT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page