1

SPEP - 55M-3335

MEDIUM SWING HANDLE FOR 2-PT ROD CONTROL, THRU HOLES, KEY LOCKING, 333, DIE CAST ZINC, BLACK POWDER COATED

Manufacturer Sierra Pacific Engineering Products
Description MEDIUM SWING HANDLE FOR 2-PT ROD CONTROL, THRU HOLES, KEY LOCKING, 333, DIE CAST ZINC, BLACK POWDER COATED
Part Number 55M-3335
Material Die Cast Zinc
Finish Powder Coat, Black
Type Medium Latch
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 55M-3335 MEDIUM SWING HANDLE FOR 2-PT ROD CONTROL, THRU HOLES, KEY LOCKING, 333, DIE CAST ZINC, BLACK POWDER COATED 55M-3335 Product Information .974 Die Cast Zinc Powder Coat, Black Medium Latch
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Powder Coat, Black
Type: Medium Latch

Features:
  • Handle lays recessed in the low-profile housing and pops up upon actuation for smooth, secure rotation in either direction.
  • Includes a permanent external foamed-in gasket and internal O-ring to achieve a NEMA type 12 (IP65) seal.
  • Lock cylinder with key code 333 inlaid into the handle to defend against unauthorized access.
  • Stainless steel scalp and dust shutter help protect the locking core from environmental debris.
  • Includes medium 2-point rod control system with through holes compatible with additional accessories.
  • Rod control system comes with steel, zinc plated rods and installation screws.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / SWING HANDLES / ROD CONTROL


MEDIUM SWING HANDLE FOR 2-PT ROD CONTROL, THRU HOLES, KEY LOCKING, 333, DIE CAST ZINC, BLACK POWDER COATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page