1

SPEP - 8-12CH-4

MEDIUM FLUSH MOUNT COMPRESSION LATCH, POLISHED CHROME, CH751, GRIP IN 1.02 - 1.41, OUT 1.41 - 1.81

Manufacturer Sierra Pacific Engineering Products
Description MEDIUM FLUSH MOUNT COMPRESSION LATCH, POLISHED CHROME, CH751, GRIP IN 1.02 - 1.41, OUT 1.41 - 1.81
Part Number 8-12CH-4
Material Die Cast Zinc
Finish Chrome Plated
Size Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Size
1 8-12CH-4 MEDIUM FLUSH MOUNT COMPRESSION LATCH, POLISHED CHROME, CH751, GRIP IN 1.02 - 1.41, OUT 1.41 - 1.81 8-12CH-4 Product Information .549 Die Cast Zinc Chrome Plated Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Size
Product Description
Material: Die Cast Zinc
Finish: Chrome Plated
Size: Medium

Features:
  • Spring loaded lever with keyhole and adjustable offset CRS cam
  • Includes: (1) mounting bracket, (1) mounting screw, (1) cam, (2) lock washers, (2) jam nuts, and (2) ringed keys
  • Gasket available separately as part no. 8-1G
  • Low profile compression latches are ideal for sleek, secure applications.
  • cam offset in: 1.02" - 1.41"
  • cam offset out: 1.41" - 1.81"


Industries:

Bus
Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / COMPRESSION / LIFT AND TURN
PRODUCTS / LATCHES / LIFT AND TURN


MEDIUM FLUSH MOUNT COMPRESSION LATCH, POLISHED CHROME, CH751, GRIP IN 1.02 - 1.41, OUT 1.41 - 1.81
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page