1

SPEP - 2001992

MALE SHOWER DOOR HANDLE, BRUSHED NICKEL

Manufacturer Sierra Pacific Engineering Products
Description MALE SHOWER DOOR HANDLE, BRUSHED NICKEL
Part Number 2001992
Type Male
Finish Nickel Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Type Finish
1 2001992 MALE SHOWER DOOR HANDLE, BRUSHED NICKEL 2001992 Product Information .1046 Male Nickel Plated
Part Number
Description
Unit Weight (lbs)
Type
Finish
Product Description
Type: Male
Finish: Nickel Plated

Features:
  • Pull handles typically are used to open and close drawers, doors and other applications.
  • Pull handles may also be referred to as grab bars, or grab handles, and are used in industrial and residential applications.
  • Steel pull handles are the perfect combination of cost effectiveness and durability.
  • Pull handles with unthreaded through holes are secured by fastening screws through the holes to an object.


Categories:
PRODUCTS / PULLS / SHOWER DOOR


MALE SHOWER DOOR HANDLE, BRUSHED NICKEL
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page