1

SPEP - D409BR

MAGNETIC CATCH, PLASTIC HOUSING, 47MM LONG X 20MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, BROWN

Manufacturer Sierra Pacific Engineering Products
Description MAGNETIC CATCH, PLASTIC HOUSING, 47MM LONG X 20MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, BROWN
Part Number D409BR
Material Plastic
Finish Brown
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 D409BR MAGNETIC CATCH, PLASTIC HOUSING, 47MM LONG X 20MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, BROWN D409BR Product Information .06 Plastic Brown
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Plastic
Finish: Brown

Features:
  • Uses magnetic force to secure the latch body to the yoke plate keeper.
  • Ideal for applications requiring concealed latching as parts can be easily hidden behind a panel or flange.
  • Snap-in magnetic catches have plastic housing and cover with steel, zinc plated yoke plates.
  • Mounting and spacing are dependent on panel thickness.
  • Plastic magnetic catches are available with either black, white or brown finish depending on the style.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / MAGNETIC


MAGNETIC CATCH, PLASTIC HOUSING, 47MM LONG X 20MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, BROWN
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page