1

SPEP - D418-01

MAGNETIC CATCH, DIE CAST ZINC HOUSING, SATIN NICKEL FINISH, 105MM LONG X 21.4MM WIDE, WITH KEEPER, HOLES FOR # 4 SCREW, HEAVY DUTY

Manufacturer Sierra Pacific Engineering Products
Description MAGNETIC CATCH, DIE CAST ZINC HOUSING, SATIN NICKEL FINISH, 105MM LONG X 21.4MM WIDE, WITH KEEPER, HOLES FOR # 4 SCREW, HEAVY DUTY
Part Number D418-01
Material Die Cast Zinc
Finish Nickel Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 D418-01 MAGNETIC CATCH, DIE CAST ZINC HOUSING, SATIN NICKEL FINISH, 105MM LONG X 21.4MM WIDE, WITH KEEPER, HOLES FOR # 4 SCREW, HEAVY DUTY D418-01 Product Information .459 Die Cast Zinc Nickel Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Die Cast Zinc
Finish: Nickel Plated

Features:
  • Heavy duty steel, nickel plated magnet and keeper.
  • Uses magnetic force to secure the latch body to the yoke plate keeper.
  • Ideal for applications requiring concealed latching as parts can be easily hidden behind a panel or flange.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / MAGNETIC


MAGNETIC CATCH, DIE CAST ZINC HOUSING, SATIN NICKEL FINISH, 105MM LONG X 21.4MM WIDE, WITH KEEPER, HOLES FOR # 4 SCREW, HEAVY DUTY
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page