1

SPEP - D415

MAGNETIC CATCH, BRASS HOUSING, NICKEL PLATED, 80MM LONG X 17MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, HEAVY DUTY

Manufacturer Sierra Pacific Engineering Products
Description MAGNETIC CATCH, BRASS HOUSING, NICKEL PLATED, 80MM LONG X 17MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, HEAVY DUTY
Part Number D415
Material Brass
Finish Nickel Plated
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 D415 MAGNETIC CATCH, BRASS HOUSING, NICKEL PLATED, 80MM LONG X 17MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, HEAVY DUTY D415 Product Information .161 Brass Nickel Plated
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Brass
Finish: Nickel Plated

Features:
  • Uses magnetic force to secure the latch body to the yoke plate keeper.
  • Ideal for applications requiring concealed latching as parts can be easily hidden behind a panel or flange.
  • Heavy duty magnetic catch with brass, nickel plated housing and aluminum, mill finish cover.
  • Holding force lbf [N]: 24.3 [108.1]


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / MAGNETIC


MAGNETIC CATCH, BRASS HOUSING, NICKEL PLATED, 80MM LONG X 17MM WIDE, WITH KEEPER, HOLES FOR #4 SCREW, HEAVY DUTY
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page