1

SPEP - 209501SS

LARGE TWIST LATCH, SPRING LOADED, WITH PADLOCKABLE KEEPER, SS

Manufacturer Sierra Pacific Engineering Products
Description LARGE TWIST LATCH, SPRING LOADED, WITH PADLOCKABLE KEEPER, SS
Part Number 209501SS
Material Stainless Steel
Finish Tumbled Deburred
Type Padlockable
Size Large
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Size
1 209501SS LARGE TWIST LATCH, SPRING LOADED, WITH PADLOCKABLE KEEPER, SS 209501SS Product Information .3595 Stainless Steel Tumbled Deburred Padlockable Large
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Size
Product Description
Material: Stainless Steel
Finish: Tumbled Deburred
Type: Padlockable
Size: Large

Features:
  • To operate latch, lift the wing and turn to activate slide in the latched or unlatched position.
  • Mounting holes may be customized, minimum order is required.
  • Twist latches are also known as Rotary Draw Latches or Butterfly Latches.
  • Spring loaded versions accommodate up to .156 inch for misalignment.
  • Protector Plates protect from accidental opening or damage to latches.
  • Large twist latches may be ordered installed on protector plates.


Industries:

Crating / Cases

Categories:
PRODUCTS / LATCHES / DRAW / TWIST
PRODUCTS / LATCHES / TWIST


LARGE TWIST LATCH, SPRING LOADED, WITH PADLOCKABLE KEEPER, SS
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page