1

SPEP - 50L-333

LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, BLACK POWDER COATED

Manufacturer Sierra Pacific Engineering Products
Description LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, BLACK POWDER COATED
Part Number 50L-333
Material Die Cast Zinc
Finish Black
Type Large Latch
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 50L-333 LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, BLACK POWDER COATED 50L-333 Product Information .98 Die Cast Zinc Black Large Latch
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Black
Type: Large Latch

Features:
  • Fits into the industry standard large swing handle panel cut-out for easy drop-in replacement of existing latches.
  • Handle lays recessed in the low-profile housing and pops up upon actuation for smooth, secure rotation in either direction.
  • Includes a permanent external foamed-in gasket and internal O-ring to achieve a NEMA type 12 (IP65) seal.
  • Matching cam and rod accessories available for both single point and multi-point latching configurations.
  • Lock cylinder with key code EK333 inlaid into the handle to defend against unauthorized access.
  • Handle and housing are made from corrosion resistant black powder coated die cast zinc suitable for indoor or outdoor use.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / SWING HANDLES / CAM OPERATED


LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM DIE CAST ZINC HOUSING, DIE CAST ZINC HANDLE, BLACK POWDER COATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page