1

SPEP - 50L-333P

LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM BLACK POLYAMIDE HOUSING, BLACK POLYAMIDE HANDLE

Manufacturer Sierra Pacific Engineering Products
Description LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM BLACK POLYAMIDE HOUSING, BLACK POLYAMIDE HANDLE
Part Number 50L-333P
Material Plastic
Finish Powder Coat, Black
Type Large Latch
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 50L-333P LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM BLACK POLYAMIDE HOUSING, BLACK POLYAMIDE HANDLE 50L-333P Product Information .406 Plastic Powder Coat, Black Large Latch
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Plastic
Finish: Powder Coat, Black
Type: Large Latch

Features:
  • Fits into the industry standard large swing handle panel cut-out for easy drop-in replacement of existing latches.
  • Handle lays recessed in the low-profile housing and pops up upon actuation for smooth, secure rotation in either direction.
  • Includes a permanent external foamed-in gasket and internal O-ring to achieve a NEMA type 12 (IP65) seal.
  • Matching cam and rod accessories available for both single point and multi-point latching configurations.
  • Lock cylinder with key code EK333 inlaid into the handle to defend against unauthorized access.
  • Handle and housing are made from lightweight black polyamide plastic ideal for indoor use.


Categories:
PRODUCTS / LATCHES / SWING HANDLES / CAM OPERATED


LARGE SWINGHANDLE FOR CAM ASSEMBLY, KEY LOCKING, EK333, 20MM BLACK POLYAMIDE HOUSING, BLACK POLYAMIDE HANDLE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page