1

SPEP - 466BK-LK

LARGE SLAM-ACTION PADDLE HANDLE WITH STAMPED BOLT ASSEMBLY, LOCKING, KEY CODE K330, BLACK POWDER COATED, NO HOLES, MOUNTING BRACKET

Manufacturer Sierra Pacific Engineering Products
Description LARGE SLAM-ACTION PADDLE HANDLE WITH STAMPED BOLT ASSEMBLY, LOCKING, KEY CODE K330, BLACK POWDER COATED, NO HOLES, MOUNTING BRACKET
Part Number 466BK-LK
Material Steel
Finish Powder Coat, Black
Type Paddle
Locking Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 466BK-LK LARGE SLAM-ACTION PADDLE HANDLE WITH STAMPED BOLT ASSEMBLY, LOCKING, KEY CODE K330, BLACK POWDER COATED, NO HOLES, MOUNTING BRACKET 466BK-LK Product Information 1.146 Steel Powder Coat, Black Paddle Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Steel
Finish: Powder Coat, Black
Type: Paddle
Locking: Locking

Features:
  • Flush paddle handles are great for a variety of industries such as HVAC, Telecommunications, Aerospace and enclosures.
  • Paddle handles are designed to be flush mounted for a clean and aesthetically pleasing look.
  • Proper paddle width provides a convenient grip for easy opening action.
  • Paddle handles come in a variety of styles and sizes to meet a vast amount of enclosures.
  • Key lockable paddle handles use key code K160 and are available for when extra security is needed.
  • Suggested cut-out hole: 4.25[108.0 x 3.25 [82.6]


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / PADDLE
PRODUCTS / LATCHES / RECESSED


LARGE SLAM-ACTION PADDLE HANDLE WITH STAMPED BOLT ASSEMBLY, LOCKING, KEY CODE K330, BLACK POWDER COATED, NO HOLES, MOUNTING BRACKET
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page