1

SPEP - 461

LARGE PADDLE HNDL, LOCKING, PRECOAT, NO HOLES, 30-DEG FLAT BOLT

Manufacturer Sierra Pacific Engineering Products
Description LARGE PADDLE HNDL, LOCKING, PRECOAT, NO HOLES, 30-DEG FLAT BOLT
Part Number 461
Material Steel
Finish Electro-galvanized
Type Paddle
Locking Locking
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Locking
1 461 LARGE PADDLE HNDL, LOCKING, PRECOAT, NO HOLES, 30-DEG FLAT BOLT 461 Product Information 1.005 Steel Electro-galvanized Paddle Locking
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Locking
Product Description
Material: Steel
Finish: Electro-galvanized
Type: Paddle
Locking: Locking

Features:
  • Handle is electro-galvanized steel which allows for better paint adhesion than a zinc plated surface.
  • Front holes allow for easy access to mounting hardware.
  • Handle has threaded holes for inside release.
  • Handle is flush mounted.
  • Bolts are made of die cast zinc.
  • Cam locks are sold separately.


Industries:

Truck / Trailer

Categories:
PRODUCTS / HANDLES / PADDLE
PRODUCTS / LATCHES / RECESSED


LARGE PADDLE HNDL, LOCKING, PRECOAT, NO HOLES, 30-DEG FLAT BOLT
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page