1

SPEP - J3090

LARGE HINGE LEAF, YELLOW ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description LARGE HINGE LEAF, YELLOW ZINC PLATED
Part Number J3090
Material Steel
Finish Zinc Plated
Type Take Apart
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 J3090 LARGE HINGE LEAF, YELLOW ZINC PLATED J3090 Product Information .2035 Steel Zinc Plated Take Apart
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: Take Apart

Features:
  • Enclosure hinges are ideal for NEMA and JIC enclosures.
  • Hinge leaf for NEMA enclosure box hinge.
  • Box leaf is made from zinc plated steel.
  • Leaf has (4) .375" diameter holes for mounting.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / HINGES / MISCELLANEOUS
PRODUCTS / HINGES / NEMA - ENCLOSURE
PRODUCTS / NEMA JIC / ENCLOSURE HINGES


LARGE HINGE LEAF, YELLOW ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page