1

SPEP - J3090SS

LARGE HINGE LEAF, SS, TUMBLED

Manufacturer Sierra Pacific Engineering Products
Description LARGE HINGE LEAF, SS, TUMBLED
Part Number J3090SS
Material Stainless Steel
Finish Tumbled Deburred
Type Take Apart
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 J3090SS LARGE HINGE LEAF, SS, TUMBLED J3090SS Product Information .2071 Stainless Steel Tumbled Deburred Take Apart
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Tumbled Deburred
Type: Take Apart

Features:
  • Enclosure hinges are ideal for NEMA and JIC enclosures.
  • Hinge leaf for NEMA enclosure box hinge.
  • Box leaf is made from mill finished 304 stainless steel.
  • Leaf has (4) .375" diameter holes for mounting.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / HINGES / MISCELLANEOUS
PRODUCTS / HINGES / NEMA - ENCLOSURE
PRODUCTS / NEMA JIC / ENCLOSURE HINGES


LARGE HINGE LEAF, SS, TUMBLED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page