1

SPEP - 176-01

LARGE EXPLOSION VENTING LATCH WITH HANDLE, LEFT HAND, ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description LARGE EXPLOSION VENTING LATCH WITH HANDLE, LEFT HAND, ZINC PLATED
Part Number 176-01
Material Steel
Finish Zinc Plated
Type N/A
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 176-01 LARGE EXPLOSION VENTING LATCH WITH HANDLE, LEFT HAND, ZINC PLATED 176-01 Product Information 4.19 Steel Zinc Plated N/A
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Zinc Plated
Type: N/A

Features:
  • Large explosion venting latch with handle.
  • Latch is made from zinc plated cast iron.
  • Hex screw on back for latch tension adjustment
  • Release has an adjustable force of 43-180lbs.
  • Handle is left handed.
  • Shims available separately.


Industries:

Spray Booth

Categories:
PRODUCTS / LATCHES / BOLT
PRODUCTS / LATCHES / SLAM


LARGE EXPLOSION VENTING LATCH WITH HANDLE, LEFT HAND, ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page