1

SPEP - 41-15

L-HANDLE PLUG QUARTER TURN LATCH, NON-LOCKING, NO CAM, DIE CAST, CHROME PLATED

Manufacturer Sierra Pacific Engineering Products
Description L-HANDLE PLUG QUARTER TURN LATCH, NON-LOCKING, NO CAM, DIE CAST, CHROME PLATED
Part Number 41-15
Plug Material Die Cast Zinc
Housing Material Die Cast Zinc
Plug Finish Chrome Plated
Type Handle
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 41-15 L-HANDLE PLUG QUARTER TURN LATCH, NON-LOCKING, NO CAM, DIE CAST, CHROME PLATED 41-15 Product Information .427 Die Cast Zinc Die Cast Zinc Chrome Plated Chrome Plated Handle
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Chrome Plated
Housing Finish: Chrome Plated
Type: Handle

Features:
  • Each latch includes mounting hardware and face gasket.
  • Keylocking latches are available, see part numbers 41-11 series.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


L-HANDLE PLUG QUARTER TURN LATCH, NON-LOCKING, NO CAM, DIE CAST, CHROME PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page