1

SPEP - 41-11SST

L-HANDLE PLUG QUARTER TURN LATCH, LOCKING, KEYCODE 1333, NO CAM, 316SS, BRUSHED HANDLE AND ESCUTCHEON

Manufacturer Sierra Pacific Engineering Products
Description L-HANDLE PLUG QUARTER TURN LATCH, LOCKING, KEYCODE 1333, NO CAM, 316SS, BRUSHED HANDLE AND ESCUTCHEON
Part Number 41-11SST
Material 316SS
Finish Brushed
Type Quarter Turn
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 41-11SST L-HANDLE PLUG QUARTER TURN LATCH, LOCKING, KEYCODE 1333, NO CAM, 316SS, BRUSHED HANDLE AND ESCUTCHEON 41-11SST Product Information .712 316SS Brushed Quarter Turn
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: 316SS
Finish: Brushed
Type: Quarter Turn

Features:
  • Each latch includes mounting hardware, face gasket, and two ringed keys.
  • Key codes are indicated on the face of the lock, unless otherwise specified.
  • Keylocking latches are an excellent choice if higher level of security is needed.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Latches include lock plugs with dust shutters for dust and water ingress protection.
  • Pawls are available in either Steel or Stainless Steel, with different offsets to match your required grip or latching distance.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


L-HANDLE PLUG QUARTER TURN LATCH, LOCKING, KEYCODE 1333, NO CAM, 316SS, BRUSHED HANDLE AND ESCUTCHEON
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page