1

SPEP - 41-16

L-HANDLE LATCH, PADLOCKING PLATE, CHROME PLATED DIE CAST ZINC HOUSING AND HANDLE, UL FACE SEAL & INTERNAL O-RING, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description L-HANDLE LATCH, PADLOCKING PLATE, CHROME PLATED DIE CAST ZINC HOUSING AND HANDLE, UL FACE SEAL & INTERNAL O-RING, BODY NUT, NO CAM
Part Number 41-16
Plug Material Die Cast Zinc
Housing Material Die Cast Zinc
Plug Finish Chrome Plated
Type Handle
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 41-16 L-HANDLE LATCH, PADLOCKING PLATE, CHROME PLATED DIE CAST ZINC HOUSING AND HANDLE, UL FACE SEAL & INTERNAL O-RING, BODY NUT, NO CAM 41-16 Product Information .544 Die Cast Zinc Die Cast Zinc Chrome Plated Chrome Plated Handle
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Chrome Plated
Housing Finish: Chrome Plated
Type: Handle

Features:
  • Padlockable Handle accepts padlock with shackle of up to 1/4" diameter.
  • Handle rotates 90 degrees, in either clockwise or counterclockwise direction.
  • When a padlock is installed, the handle will not rotate. Padlock must be removed to activate latch.
  • Our quarter turn latch handles are intended for Nema 4 or Nema 12 enclosure requirements.
  • Standard Quarter Turn Latch assemblies include Body, Plug, Internal seals, Disc washer, Face Gasket, Body Nut and Cam Mounting Screw.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / LATCHES / QUARTER TURN


L-HANDLE LATCH, PADLOCKING PLATE, CHROME PLATED DIE CAST ZINC HOUSING AND HANDLE, UL FACE SEAL & INTERNAL O-RING, BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page