1

SPEP - 215-K04SS

KEEPER, REVERSE MOUNT, 2 HOLES, SS ELECTROPOLISHED, BULK

Manufacturer Sierra Pacific Engineering Products
Description KEEPER, REVERSE MOUNT, 2 HOLES, SS ELECTROPOLISHED, BULK
Part Number 215-K04SS
Material 304SS
Finish Electropolished
Type Keepers
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 215-K04SS KEEPER, REVERSE MOUNT, 2 HOLES, SS ELECTROPOLISHED, BULK 215-K04SS Product Information .015 304SS Electropolished Keepers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: 304SS
Finish: Electropolished
Type: Keepers

Features:
  • Keepers are for our 215-XXXXX medium series over-center latches.
  • Keeper is made from electropolished 304SS.
  • Keeper has (2) mounting holes.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


KEEPER, REVERSE MOUNT, 2 HOLES, SS ELECTROPOLISHED, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page