1

SPEP - 2088

KEEPER FOR MEDIUM TWIST LATCH, ZINC PLATED, BULK

Manufacturer Sierra Pacific Engineering Products
Description KEEPER FOR MEDIUM TWIST LATCH, ZINC PLATED, BULK
Part Number 2088
Material Steel
Finish Zinc Plated
Type Keepers
Size Medium
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type Size
1 2088 KEEPER FOR MEDIUM TWIST LATCH, ZINC PLATED, BULK 2088 Product Information .0154 Steel Zinc Plated Keepers Medium
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Size
Product Description
Material: Steel
Finish: Zinc Plated
Type: Keepers
Size: Medium

Features:
  • Steel, Stainless steel latches are available in a variety of finishes.
  • Mounting holes may be customized, minimum order is required.
  • Padlockable and Keylockable styles are available as a security option.
  • Hex cam style twist latch requires a tool to operate the latch for restricted access.
  • Twist latches are commonly used on Cases, HVAC and Industrial Enclosures.


Industries:

Crating / Cases

Categories:
PRODUCTS / LATCHES / DRAW / TWIST
PRODUCTS / LATCHES / TWIST


KEEPER FOR MEDIUM TWIST LATCH, ZINC PLATED, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page