1

SPEP - 215-K02BK

KEEPER, 2 HOLES, BLACK MATTE POWDER COAT, BULK

Manufacturer Sierra Pacific Engineering Products
Description KEEPER, 2 HOLES, BLACK MATTE POWDER COAT, BULK
Part Number 215-K02BK
Material Steel
Finish Black
Type Keepers
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 215-K02BK KEEPER, 2 HOLES, BLACK MATTE POWDER COAT, BULK 215-K02BK Product Information .0154 Steel Black Keepers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Steel
Finish: Black
Type: Keepers

Features:
  • Keepers are for our 215-XXXXX medium series over-center latches.
  • Keeper is made from black matte steel.
  • Keeper has (2) mounting holes.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / DRAW / OVER CENTER


KEEPER, 2 HOLES, BLACK MATTE POWDER COAT, BULK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page