1

SPEP - J3061SS

JIC PADLOCK BOX STAPLE, .304SS, TUMBLED

Manufacturer Sierra Pacific Engineering Products
Description JIC PADLOCK BOX STAPLE, .304SS, TUMBLED
Part Number J3061SS
Material Stainless Steel
Finish Tumbled Deburred
Type Padlockable Box Staples
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 J3061SS JIC PADLOCK BOX STAPLE, .304SS, TUMBLED J3061SS Product Information .014 Stainless Steel Tumbled Deburred Padlockable Box Staples
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Tumbled Deburred
Type: Padlockable Box Staples

Features:
  • JIC padlock box staple is .063" thick and is made from tumbled 304 stainless steel.
  • Bracket has a .375" padlockable hole.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / NEMA JIC / ACCESSORIES


JIC PADLOCK BOX STAPLE, .304SS, TUMBLED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page