1

SPEP - 985BK

IMPACT RESISTANT PLASTIC GRAB HANDLE, BLACK

Manufacturer Sierra Pacific Engineering Products
Description IMPACT RESISTANT PLASTIC GRAB HANDLE, BLACK
Part Number 985BK
Material Plastic
Finish Black
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish
1 985BK IMPACT RESISTANT PLASTIC GRAB HANDLE, BLACK 985BK Product Information .127 Plastic Black
Part Number
Description
Unit Weight (lbs)
Material
Finish
Product Description
Material: Plastic
Finish: Black

Features:
  • Plastic pull handles are impervious to corrosion, making them suitable for a variety of applications.
  • Plastic pull handles offer high impact strength.
  • Pull handles with unthreaded through holes are secured by fastening screws through the holes to an object.
  • Pull handles may also be referred to as grab bars, or grab handles, and are used in industrial and residential applications.


Industries:

Truck / Trailer

Categories:
PRODUCTS / PULLS / PLASTIC GRAB


IMPACT RESISTANT PLASTIC GRAB HANDLE, BLACK
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page