1

SPEP - 1497ZN

FS TYPE PANEL MOUNTING HARDWARE, YELLOW ZINC PLATED

Manufacturer Sierra Pacific Engineering Products
Description FS TYPE PANEL MOUNTING HARDWARE, YELLOW ZINC PLATED
Part Number 1497ZN
Material Steel
Clamp Finish Zinc Plated
Type Miscellaneous
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Clamp Finish Type
1 1497ZN FS TYPE PANEL MOUNTING HARDWARE, YELLOW ZINC PLATED 1497ZN Product Information .71 Steel Zinc Plated Miscellaneous
Part Number
Description
Unit Weight (lbs)
Material
Clamp Finish
Type
Product Description
Material: Steel
Clamp Finish: Zinc Plated
Type: Miscellaneous

Features:
  • Free standing panel support assembly.
  • Panel support is made from yellow zinc plated steel.
  • Part is shipped unassembled and polybagged.


Industries:

Electronic Enclosures

Categories:
PRODUCTS / NEMA JIC / KITS


FS TYPE PANEL MOUNTING HARDWARE, YELLOW ZINC PLATED
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page